Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 300 mL Hydrometer Cylinders
Product Number2962-300
These 300 mL PYREX® hydrometer cylinders have a large hexagonal base sealed to the cylinder body to increase stability. Breakage is minimized by the heavy wall construction. Meets ASTM specifications D-287 and E-100.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2962-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 300 mL |
| Cylinder Style | Hydrometer |
| Feature | Reusable |
| Height | 381 mm (approx.) |
| O.D. | 39 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Beaded rim |
Specifications Documents