Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Hydrometer Cylinders
Product Number2962-500
These 500 mL PYREX® hydrometer cylinders have a large hexagonal base sealed to the cylinder body to increase stability. Breakage is minimized by the heavy wall construction. Meets ASTM specifications D-287 and E-100.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2962-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 500 mL |
| Cylinder Style | Hydrometer |
| Feature | Reusable |
| Height | 390 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05626052
- Quality Certificate - Lot No.30925041
- Quality Certificate - Lot No.19025015
- Quality Certificate - Lot No.08125009
- Quality Certificate - Lot No.32524182
- Quality Certificate - Lot No.27624032
- Quality Certificate - Lot No.26924050
- Quality Certificate - Lot No.22024289
- Quality Certificate - Lot No.17724029
- Quality Certificate - Lot No.12324266
- Quality Certificate - Lot No.03224021
- Quality Certificate - Lot No.31923011
- Quality Certificate - Lot No.29123024
- Quality Certificate - Lot No.24423017
- Quality Certificate - Lot No.22823419
- Quality Certificate - Lot No.01023047
- Quality Certificate - Lot No.18522010
- Quality Certificate - Lot No.16522160
- Quality Certificate - Lot No.12522048
- Quality Certificate - Lot No.10222031
- Quality Certificate - Lot No.04922031
- Quality Certificate - Lot No.30621223
- Quality Certificate - Lot No.24421019
- Quality Certificate - Lot No.23121043
- Quality Certificate - Lot No.21121033
- Quality Certificate - Lot No.16021058
- Quality Certificate - Lot No.06420044
- Quality Certificate - Lot No.25319009
- Quality Certificate - Lot No.22719035
- Quality Certificate - Lot No.20619064