Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-100

Learn More

(This is the suggested replacement for 2983-100, 2984-100)
These 100 mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 16 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-16.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2982-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 100 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 295 mm (approx.) |
O.D. | 29 mm (approx.) |
Standard Taper Stopper No. | 16 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 1 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.31824132
- Quality Certificate - Lot No.26224249
- Quality Certificate - Lot No.19224470
- Quality Certificate - Lot No.13824057
- Quality Certificate - Lot No.06124050
- Quality Certificate - Lot No.05924015
- Quality Certificate - Lot No.32823002
- Quality Certificate - Lot No.30023017
- Quality Certificate - Lot No.22223052
- Quality Certificate - Lot No.15323027
- Quality Certificate - Lot No.00523058
- Quality Certificate - Lot No.30622073
- Quality Certificate - Lot No.30422045
- Quality Certificate - Lot No.18322015
- Quality Certificate - Lot No.15322075
- Quality Certificate - Lot No.13422010
- Quality Certificate - Lot No.29321028
- Quality Certificate - Lot No.22421046
- Quality Certificate - Lot No.19621007
- Quality Certificate - Lot No.17421038
- Quality Certificate - Lot No.12421007
- Quality Certificate - Lot No.03521040
- Quality Certificate - Lot No.02921022
- Quality Certificate - Lot No.27420071
- Quality Certificate - Lot No.09220082
- Quality Certificate - Lot No.06320018
- Quality Certificate - Lot No.05220004
- Quality Certificate - Lot No.02920060
- Quality Certificate - Lot No.34619063
- Quality Certificate - Lot No.31819044