Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-250

Learn More

(This is the suggested replacement for 2983-250, 2984-250)
These 250 mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 22 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-22.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2982-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 250 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 385 mm (approx.) |
O.D. | 39 mm (approx.) |
Standard Taper Stopper No. | 22 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 2 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.09925033
- Quality Certificate - Lot No.16424361
- Quality Certificate - Lot No.04324035
- Quality Certificate - Lot No.32623255
- Quality Certificate - Lot No.23323024
- Quality Certificate - Lot No.19223062
- Quality Certificate - Lot No.06223049
- Quality Certificate - Lot No.02723009
- Quality Certificate - Lot No.27722108
- Quality Certificate - Lot No.21322004
- Quality Certificate - Lot No.18522002
- Quality Certificate - Lot No.15222250
- Quality Certificate - Lot No.09822028
- Quality Certificate - Lot No.07722046
- Quality Certificate - Lot No.34721017
- Quality Certificate - Lot No.31521005
- Quality Certificate - Lot No.19321006
- Quality Certificate - Lot No.13721023
- Quality Certificate - Lot No.06520046
- Quality Certificate - Lot No.03220003
- Quality Certificate - Lot No.29719054
- Quality Certificate - Lot No.23219016
- Quality Certificate - Lot No.18619061
- Quality Certificate - Lot No.11419061
- Quality Certificate - Lot No.03319011
- Quality Certificate - Lot No.30518026
- Quality Certificate - Lot No.30418029
- Quality Certificate - Lot No.25418069
- Quality Certificate - Lot No.11518001
- Quality Certificate - Lot No.05218015