Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Single Metric Scale, 4L Graduated Cylinder, TD
Product Number3024-4L

These PYREX® 4L graduated cylinders are calibrated "to deliver" (TD) and have white enamel graduations. Plastic bumper guards are not available for this size.
Added to Your Shopping Cart
Details
Product Number | 3024-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 4000 mL |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 50 mL |
Height | 585 mm (approx.) |
O.D. | 110 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 29 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08725001
- Quality Certificate - Lot No.36224001
- Quality Certificate - Lot No.35924002
- Quality Certificate - Lot No.27424002
- Quality Certificate - Lot No.27024005
- Quality Certificate - Lot No.17624005
- Quality Certificate - Lot No.17224005
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.01624001
- Quality Certificate - Lot No.01524001
- Quality Certificate - Lot No.29323001
- Quality Certificate - Lot No.21623001
- Quality Certificate - Lot No.20123001
- Quality Certificate - Lot No.10423001
- Quality Certificate - Lot No.10023001
- Quality Certificate - Lot No.09523001
- Quality Certificate - Lot No.03323004
- Quality Certificate - Lot No.34122004
- Quality Certificate - Lot No.30022005
- Quality Certificate - Lot No.23822001
- Quality Certificate - Lot No.19422001
- Quality Certificate - Lot No.13922002
- Quality Certificate - Lot No.07322001
- Quality Certificate - Lot No.34121001
- Quality Certificate - Lot No.24521002
- Quality Certificate - Lot No.20321002
- Quality Certificate - Lot No.18021007
- Quality Certificate - Lot No.16321002
- Quality Certificate - Lot No.16221002
- Quality Certificate - Lot No.14821002