Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Assortment Pack of Single Metric Scale Graduated Cylinders, TD
Product Number3024-PACK

Designed for the low volume user, this PYREX® graduated cylinder convenience pack contains one each of five PYREX® graduated cylinder sizes: 10 mL, 25 mL, 50 mL, 100 mL, and 250 mL. These graduated cylinders are calibrated (TD) and have white enamel graduations. Each is packaged in a partitioned carton for safe transit and storage. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
Added to Your Shopping Cart
Details
Product Number | 3024-PACK |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Sterile | No |
Stopper Style | No stopper |
Top Style | Pourout |
Packaging | Assortment Pack |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21225005
- Quality Certificate - Lot No.06925001
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.36524001
- Quality Certificate - Lot No.32424001
- Quality Certificate - Lot No.27524001
- Quality Certificate - Lot No.25024004
- Quality Certificate - Lot No.24924002
- Quality Certificate - Lot No.20024001
- Quality Certificate - Lot No.15924001
- Quality Certificate - Lot No.10924001
- Quality Certificate - Lot No.06624001
- Quality Certificate - Lot No.03724001
- Quality Certificate - Lot No.02924001
- Quality Certificate - Lot No.02324001
- Quality Certificate - Lot No.00224001
- Quality Certificate - Lot No.35223001
- Quality Certificate - Lot No.31223001
- Quality Certificate - Lot No.28323001
- Quality Certificate - Lot No.26223001
- Quality Certificate - Lot No.23523001
- Quality Certificate - Lot No.22023001
- Quality Certificate - Lot No.20023001
- Quality Certificate - Lot No.17923001
- Quality Certificate - Lot No.16423001
- Quality Certificate - Lot No.08123001
- Quality Certificate - Lot No.01723001
- Quality Certificate - Lot No.34722002
- Quality Certificate - Lot No.33222005
- Quality Certificate - Lot No.31922001