Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC
Product Number3046-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 25 mL PYREX® graduated cylinders are calibrated (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. A reinforced bead of glass near the top helps to reduce breakage, if the cylinder upsets.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3046-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 25 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.2 mL |
Height | 205 mm (approx.) |
O.D. | 18 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.3 mL |
Top Style | Ring |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21524017
- Quality Certificate - Lot No.06624261
- Quality Certificate - Lot No.08323032
- Quality Certificate - Lot No.01923025
- Quality Certificate - Lot No.00522115
- Quality Certificate - Lot No.11820013
- Quality Certificate - Lot No.05020033
- Quality Certificate - Lot No.31219060
- Quality Certificate - Lot No.26919033
- Quality Certificate - Lot No.21519008
- Quality Certificate - Lot No.04919026
- Quality Certificate - Lot No.04318039