Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Single Metric Scale Graduated Cylinders, Lifetime Red™, TC
Product Number3042-500
These 500 mL PYREX® graduated cylinders are calibrated (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. Bumper guards are supplied. For replacement bumper guards, see No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3042-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 500 mL |
| Cylinder Feature | Lifetime Red |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Height | 390 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 4 mL |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14826106
- Quality Certificate - Lot No.24625018
- Quality Certificate - Lot No.23925053
- Quality Certificate - Lot No.10225007
- Quality Certificate - Lot No.22524051
- Quality Certificate - Lot No.12824047
- Quality Certificate - Lot No.06824030
- Quality Certificate - Lot No.30523439
- Quality Certificate - Lot No.28623032
- Quality Certificate - Lot No.22723066
- Quality Certificate - Lot No.18222031
- Quality Certificate - Lot No.16622029
- Quality Certificate - Lot No.04321022
- Quality Certificate - Lot No.33120016
- Quality Certificate - Lot No.07320019
- Quality Certificate - Lot No.02120060
- Quality Certificate - Lot No.30519078
- Quality Certificate - Lot No.26619045
- Quality Certificate - Lot No.11219040
- Quality Certificate - Lot No.05819003
- Quality Certificate - Lot No.02819081
- Quality Certificate - Lot No.29818086
- Quality Certificate - Lot No.14617037
- Quality Certificate - Lot No.04517070
- Quality Certificate - Lot No.32316004
- Quality Certificate - Lot No.23216018
- Quality Certificate - Lot No.09316012
- Quality Certificate - Lot No.35115090
- Quality Certificate - Lot No.30215037
- Quality Certificate - Lot No.25115083