Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-10

Learn More

These 10mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 9 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-9.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$135.90 per case
Product Number | 3002-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 10 mL |
Cylinder Feature | Serialized/Certified Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Height | 195 mm (approx.) |
O.D. | 13 mm (approx.) |
Standard Taper Stopper No. | 9 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 0.1 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.07325027
- Quality Certificate - Lot No.11824013
- Quality Certificate - Lot No.00524020
- Quality Certificate - Lot No.28523041
- Quality Certificate - Lot No.18523036
- Quality Certificate - Lot No.17923036
- Quality Certificate - Lot No.10423005
- Quality Certificate - Lot No.00722023