PYREX® 500 mL Single Metric Scale Cylinder, Serialized/Certified Class A, White Graduations, TD
Product Number3062-500
These 500mL PYREX® graduated cylinders are calibrated "to deliver" (TD) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Permanent white graduations are easy to read. Cylinders are supplied with shock absorbing polyethylene bumper guards.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3062-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 500 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Height | 390 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 2 mL |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06426049
- Quality Certificate - Lot No.05526124
- Quality Certificate - Lot No.30925039
- Quality Certificate - Lot No.24125024
- Quality Certificate - Lot No.19325007
- Quality Certificate - Lot No.12725250
- Quality Certificate - Lot No.11225146
- Quality Certificate - Lot No.01725006
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.27824015
- Quality Certificate - Lot No.26924045
- Quality Certificate - Lot No.22824027
- Quality Certificate - Lot No.13824003
- Quality Certificate - Lot No.06124068
- Quality Certificate - Lot No.30723041
- Quality Certificate - Lot No.24823058
- Quality Certificate - Lot No.03423001
- Quality Certificate - Lot No.01123030
- Quality Certificate - Lot No.29322036
- Quality Certificate - Lot No.22922095
- Quality Certificate - Lot No.17322054
- Quality Certificate - Lot No.12622022
- Quality Certificate - Lot No.09622046
- Quality Certificate - Lot No.07822011
- Quality Certificate - Lot No.01722021
- Quality Certificate - Lot No.25621051
- Quality Certificate - Lot No.18321029
- Quality Certificate - Lot No.17421068
- Quality Certificate - Lot No.04921004
- Quality Certificate - Lot No.02721142