PYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TC
Product Number70022-50
These PYREX® VISTA™ 50 mL Class A Graduated Cylinders are calibrated (TC) and have blue enamel graduations. The 50 mL cylinder capacity is in accordance with ASTM E-1272.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70022-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 50 mL |
| Cylinder Feature | Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34325033
- Quality Certificate - Lot No.29525058
- Quality Certificate - Lot No.22625051
- Quality Certificate - Lot No.17025022
- Quality Certificate - Lot No.06425034
- Quality Certificate - Lot No.27724040
- Quality Certificate - Lot No.10724044
- Quality Certificate - Lot No.03024125
- Quality Certificate - Lot No.34623225
- Quality Certificate - Lot No.27123007
- Quality Certificate - Lot No.15823044
- Quality Certificate - Lot No.10923071