Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ Single Metric Scale, 25 mL Class A Graduated Cylinder, TD
Product Number70024-25
These PYREX® VISTA™ 25 mL Class A Graduated Cylinders are calibrated (TD) and have blue enamel graduations. The 25 mL cylinder capacity is in accordance with ASTM E-1272. For bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70024-25 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 25 mL |
| Cylinder Feature | Class A |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11126006
- Quality Certificate - Lot No.04826008
- Quality Certificate - Lot No.01626042
- Quality Certificate - Lot No.33825013
- Quality Certificate - Lot No.22425020
- Quality Certificate - Lot No.18125011
- Quality Certificate - Lot No.05625008
- Quality Certificate - Lot No.34524259
- Quality Certificate - Lot No.21124003
- Quality Certificate - Lot No.14424021
- Quality Certificate - Lot No.10024031
- Quality Certificate - Lot No.03124003
- Quality Certificate - Lot No.34823055
- Quality Certificate - Lot No.25023010
- Quality Certificate - Lot No.14423020