Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ Single Metric Scale, 250 mL Class A Graduated Cylinder, TC
Product Number70022-250
These PYREX® VISTA™ 250 mL Class A Graduated Cylinders are calibrated (TC) and have blue enamel graduations. The 250 mL cylinder capacity is in accordance with ASTM E-1272.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70022-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 250 mL |
| Cylinder Feature | Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04226022
- Quality Certificate - Lot No.35125012
- Quality Certificate - Lot No.23725012
- Quality Certificate - Lot No.21125262
- Quality Certificate - Lot No.13425007
- Quality Certificate - Lot No.11225127
- Quality Certificate - Lot No.25024022
- Quality Certificate - Lot No.21824033
- Quality Certificate - Lot No.16524058
- Quality Certificate - Lot No.11424039
- Quality Certificate - Lot No.08224038
- Quality Certificate - Lot No.32023033
- Quality Certificate - Lot No.23023033
- Quality Certificate - Lot No.19223032
- Quality Certificate - Lot No.14923002
- Quality Certificate - Lot No.11623046
- Quality Certificate - Lot No.02623732
- Quality Certificate - Lot No.35022054
- Quality Certificate - Lot No.27822026
- Quality Certificate - Lot No.26922036
- Quality Certificate - Lot No.07722062
- Quality Certificate - Lot No.04722026
- Quality Certificate - Lot No.30321007
- Quality Certificate - Lot No.25221006
- Quality Certificate - Lot No.19021089
- Quality Certificate - Lot No.13121031
- Quality Certificate - Lot No.02121020
- Quality Certificate - Lot No.11320037
- Quality Certificate - Lot No.06620096
- Quality Certificate - Lot No.35019046