PYREX® VISTA™ 25 mL Single Metric Volumetric and Graduated Cylinders, TC, Plastic Hexagonal Base, Blue Graduations
Product Number70075-25
(This is the suggested replacement for 3075-25, 3075-25BO, 3075-25CO)
These PYREX® VISTA™ are calibrated “to contain” (TC). They are supplied in two parts - a strong, accurate glass graduate and a detachable, sturdy plastic base which absorbs impacts and reduces breakage. Tolerances are ±5% of total at any point. By removing the base, the graduate can be conveniently stacked. Bumper guards are supplied with 25 mL through 100 mL inclusive. The 10 mL has a funnel top for careful pouring.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70075-25 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 25 mL |
| Cylinder Feature | Economy |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Sterile | No |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29625031
- Quality Certificate - Lot No.25825024
- Quality Certificate - Lot No.18225045
- Quality Certificate - Lot No.17625145
- Quality Certificate - Lot No.31824092
- Quality Certificate - Lot No.21424050
- Quality Certificate - Lot No.20424024
- Quality Certificate - Lot No.09224046
- Quality Certificate - Lot No.06224029
- Quality Certificate - Lot No.24423023
- Quality Certificate - Lot No.24223109
- Quality Certificate - Lot No.10923069
- Quality Certificate - Lot No.00423031
- Quality Certificate - Lot No.09422007
- Quality Certificate - Lot No.07022033
- Quality Certificate - Lot No.05422035
- Quality Certificate - Lot No.19520010
- Quality Certificate - Lot No.12820010
- Quality Certificate - Lot No.09320041
- Quality Certificate - Lot No.08320038
- Quality Certificate - Lot No.04320058
- Quality Certificate - Lot No.01520060
- Quality Certificate - Lot No.34419080
- Quality Certificate - Lot No.32619015
- Quality Certificate - Lot No.28219032
- Quality Certificate - Lot No.25619017
- Quality Certificate - Lot No.22219017
- Quality Certificate - Lot No.15219030
- Quality Certificate - Lot No.14919070
- Quality Certificate - Lot No.09119105