Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 250 mL Single Metric Scale Cylinders, White Graduations, TD
Product Number63024-250
These 250 mL PYREXPLUS® coated graduated cylinders feature a protective polymer coating for longer product life and safety. They are autoclavable at 121°C and resistant to thermal shock. The cylinder is calibrated (TD). Bumper guards not supplied. For replacement bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 63024-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 250 mL |
| Cylinder Feature | PYREXPLUS coated |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 2 mL |
| Height | 340 mm (approx.) |
| O.D. | 39 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 2 mL |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33825040
- Quality Certificate - Lot No.27624041
- Quality Certificate - Lot No.23924033
- Quality Certificate - Lot No.09424009
- Quality Certificate - Lot No.02324126
- Quality Certificate - Lot No.28923040
- Quality Certificate - Lot No.23123011
- Quality Certificate - Lot No.06523332
- Quality Certificate - Lot No.03423084
- Quality Certificate - Lot No.03922005
- Quality Certificate - Lot No.17819006
- Quality Certificate - Lot No.06119017
- Quality Certificate - Lot No.03319016
- Quality Certificate - Lot No.30618016
- Quality Certificate - Lot No.11618001
- Quality Certificate - Lot No.20017021
- Quality Certificate - Lot No.05217051
- Quality Certificate - Lot No.19316033
- Quality Certificate - Lot No.25015033
- Quality Certificate - Lot No.13415028
- Quality Certificate - Lot No.27414025
- Quality Certificate - Lot No.27314066
- Quality Certificate - Lot No.21814006
- Quality Certificate - Lot No.21014004
- Quality Certificate - Lot No.17914019
- Quality Certificate - Lot No.28413081
- Quality Certificate - Lot No.22613069
- Quality Certificate - Lot No.20113011
- Quality Certificate - Lot No.34912005
- Quality Certificate - Lot No.30412022