Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 110 mm Diameter Filling Bell
Product Number3965-100
            For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
	Added to Your Shopping Cart
  
   Details
| Product Number | 3965-100 | 
| パック入数 | 2 / パック | 
| ケース入数 | 2 / ケース | 
| ブランド | PYREX® | 
| 高さ | 135 mm (approx.) | 
| 内径 | 100 mm (approx.) | 
| 外径 | 110 mm (approx.) | 
| チューブ外径 | 10 mm (approx.) | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.14425013
 - Quality Certificate - Lot No.09922008
 - Quality Certificate - Lot No.21821035
 - Quality Certificate - Lot No.16119069
 - Quality Certificate - Lot No.29118029
 - Quality Certificate - Lot No.23218353
 - Quality Certificate - Lot No.01818777
 - Quality Certificate - Lot No.22917464
 - Quality Certificate - Lot No.22117967
 - Quality Certificate - Lot No.26516001
 - Quality Certificate - Lot No.20116001
 - Quality Certificate - Lot No.13116001
 - Quality Certificate - Lot No.02116001
 - Quality Certificate - Lot No.01416001
 - Quality Certificate - Lot No.34215001
 - Quality Certificate - Lot No.30915001
 - Quality Certificate - Lot No.15615001
 - Quality Certificate - Lot No.07014002
 - Quality Certificate - Lot No.24713002
 - Quality Certificate - Lot No.24213001
 - Quality Certificate - Lot No.17713001
 - Quality Certificate - Lot No.24312003
 - Quality Certificate - Lot No.20912001
 - Quality Certificate - Lot No.19412003
 - Quality Certificate - Lot No.11512002
 - Quality Certificate - Lot No.11512001
 - Quality Certificate - Lot No.33911001
 - Quality Certificate - Lot No.04811001
 - Quality Certificate - Lot No.32210001
 - Quality Certificate - Lot No.Generic