PYREX® 75 mm Diameter Filling Bell
Product Number3965-70
For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3965-70 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Height | 130 mm (approx.) |
| I.D | 70 mm (approx.) |
| O.D. | 75 mm (approx.) |
| Tubulation O.D. | 9 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07126033
- Quality Certificate - Lot No.34725008
- Quality Certificate - Lot No.28225025
- Quality Certificate - Lot No.28022054
- Quality Certificate - Lot No.25822221
- Quality Certificate - Lot No.22322013
- Quality Certificate - Lot No.20422005
- Quality Certificate - Lot No.06420022
- Quality Certificate - Lot No.23319056
- Quality Certificate - Lot No.29818624
- Quality Certificate - Lot No.29318007
- Quality Certificate - Lot No.19718610
- Quality Certificate - Lot No.18718233
- Quality Certificate - Lot No.31417745
- Quality Certificate - Lot No.31417735
- Quality Certificate - Lot No.25717739
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.23314001
- Quality Certificate - Lot No.22314001
- Quality Certificate - Lot No.13514002
- Quality Certificate - Lot No.13514001
- Quality Certificate - Lot No.07714001
- Quality Certificate - Lot No.26213001
- Quality Certificate - Lot No.13212001
- Quality Certificate - Lot No.12912001
- Quality Certificate - Lot No.22111001
- Quality Certificate - Lot No.08011001
- Quality Certificate - Lot No.23609001
- Quality Certificate - Lot No.17609001
- Quality Certificate - Lot No.Generic