Corning® XT Starter Complete, Low profile, Open Platform Ice-free Cooler
产品编号432014
An open-platform ice-free cooler that accommodates most CoolRack® and CoolSink® modules. Low profile and small footprint make it ideal for use in the hood, keeping samples cold (0.5° to 4.0°C) up to four hours. 1°C to 8°C temperature indicator provides visual assurance of temperature performance. To extend the cooling duration, keep an additional XT Cooling Core in the freezer and rotate the Cores as needed.
已添加至购物车
详情
| 产品编号 | 432014 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
产品规格文件