Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® XT Starter Holder Only, Open Platform Ice-free Cooler
Product Number432015
An open-platform ice-free cooler that accommodates most CoolRack® and CoolSink® modules. Low profile and small footprint make it ideal for use in the hood, keeping samples cold (0.5° to 4.0°C) up to four hours. 1°C to 8°C temperature indicator provides visual assurance of temperature performance. To extend the cooling duration, keep an additional XT Cooling Core in the freezer and rotate the Cores as needed.
Added to Your Shopping Cart
Details
Product Number | 432015 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Color | Purple |
Specifications Documents