Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 冰盘,长方形,大号,9L,粉色
Product Number432098
康宁冰盘和冰桶用途多样且无毒,是传统冰盘的理想替代品。EVA是一种惰性材料,几乎无味,可用于生物医学工程应用,如药物输送装置。这种多用途容器具有高度绝缘、可堆叠、不易碎、重量轻、防漏等特点。不会出现水珠或变形,底部带有纹理,可防止在实验台上打滑。适用于盛装冰、干冰 (-78°)、液氮 (-196°)、乙醇、盐溶液或温热溶液 (+93°C)。有5种尺寸和7种鲜艳的颜色可供选择。可用肥皂和清水、10%漂白剂或70%乙醇清洗。
Added to Your Shopping Cart
Details
| Product Number | 432098 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Corning® |
| 颜色 | 粉色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06916007
- Quality Certificate - Lot No.32315006
- Quality Certificate - Lot No.5I17HC01
- Quality Certificate - Lot No.5H20HC01
- Quality Certificate - Lot No.5G18HC01
- Quality Certificate - Lot No.5C10HC01
- Quality Certificate - Lot No.5B19HC01
- Quality Certificate - Lot No.5B05HC01
- Quality Certificate - Lot No.4H09HC01
- Quality Certificate - Lot No.4G10HC01
- Quality Certificate - Lot No.4F17HC01
- Quality Certificate - Lot No.4D24HC01
- Quality Certificate - Lot No.4C28HC01
- Quality Certificate - Lot No.4A12HC01
- Quality Certificate - Lot No.3L01HC01
- Quality Certificate - Lot No.3K02HC01
- Quality Certificate - Lot No.3I21HC01
- Quality Certificate - Lot No.3I12HC01
- Quality Certificate - Lot No.3F22HC01
- Quality Certificate - Lot No.3D26HC01
- Quality Certificate - Lot No.3A00HC01