Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 75x25 mm Plain Microscope Slides
Product Number2947-75X25
These 75x25mm Corning microscope slides are made from soda lime glass. Slides are 0.9 to 1.10mm thick.
- Products are packaged in 1/2 gross boxes (approx. 72 slides each).
- 10 gross = 20 boxes (1440 slides total)
Added to Your Shopping Cart
Details
| Product Number | 2947-75X25 |
| Qty./Pk | 0.5 gross / Pk |
| Qty./Cs | 10 gross / Cs |
| Brand | Corning® |
| Size | 75x25 mm (approx) |
| Sterile | No |
| Thickness | 0.9 - 1.1 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29226009
- Quality Certificate - Lot No.27826009
- Quality Certificate - Lot No.20226009
- Quality Certificate - Lot No.16126009
- Quality Certificate - Lot No.15426009
- Quality Certificate - Lot No.14026009
- Quality Certificate - Lot No.13426009
- Quality Certificate - Lot No.10726009
- Quality Certificate - Lot No.09926009
- Quality Certificate - Lot No.08526009
- Quality Certificate - Lot No.05026009
- Quality Certificate - Lot No.04026009
- Quality Certificate - Lot No.35625009
- Quality Certificate - Lot No.34325009
- Quality Certificate - Lot No.31625009
- Quality Certificate - Lot No.29425009
- Quality Certificate - Lot No.22525009
- Quality Certificate - Lot No.18925009
- Quality Certificate - Lot No.17525009
- Quality Certificate - Lot No.14825009
- Quality Certificate - Lot No.13925009
- Quality Certificate - Lot No.11925009
- Quality Certificate - Lot No.11125009
- Quality Certificate - Lot No.08425009
- Quality Certificate - Lot No.05525009
- Quality Certificate - Lot No.02725009
- Quality Certificate - Lot No.01325009
- Quality Certificate - Lot No.00225009
- Quality Certificate - Lot No.34424009
- Quality Certificate - Lot No.32324009