Corning® 75x38 mm Plain Microscope Slides
Product Number2947-75X38
These 75x38mm Corning microscope slides are made from soda lime glass. Slides are 0.9 to 1.10mm thick.
- Products are packaged in 1/2 gross boxes (approx. 72 slides each).
- 5 gross = 10 boxes (720 slides total)
Added to Your Shopping Cart
Details
| Product Number | 2947-75X38 |
| Qty./Pk | 0.5 gross / Pk |
| Qty./Cs | 5 gross / Cs |
| Brand | Corning® |
| Size | 75x38 mm (approx) |
| Sterile | No |
| Thickness | 0.9 - 1.1 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27226009
- Quality Certificate - Lot No.26526009
- Quality Certificate - Lot No.13326009
- Quality Certificate - Lot No.09926009
- Quality Certificate - Lot No.05526009
- Quality Certificate - Lot No.05026009
- Quality Certificate - Lot No.03326009
- Quality Certificate - Lot No.02226009
- Quality Certificate - Lot No.33725009
- Quality Certificate - Lot No.28225009
- Quality Certificate - Lot No.23225009
- Quality Certificate - Lot No.23025009
- Quality Certificate - Lot No.15625009
- Quality Certificate - Lot No.13525009
- Quality Certificate - Lot No.12825009
- Quality Certificate - Lot No.10425009
- Quality Certificate - Lot No.07825009
- Quality Certificate - Lot No.03725009
- Quality Certificate - Lot No.02125009
- Quality Certificate - Lot No.00625009
- Quality Certificate - Lot No.33924009
- Quality Certificate - Lot No.31924009
- Quality Certificate - Lot No.29624009
- Quality Certificate - Lot No.27524009
- Quality Certificate - Lot No.21824009
- Quality Certificate - Lot No.20424009
- Quality Certificate - Lot No.15124009
- Quality Certificate - Lot No.12924009
- Quality Certificate - Lot No.11324009
- Quality Certificate - Lot No.09924009