
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-L-C

Learn More

Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
376,75 € per case
Product Number | MCT-060-L-C |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 0.6 mL |
Tube Style | Microcentrifuge |
Top Style | Snap cap |
Maximum RCF | 14000 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Clear |
Cap Style | Snap cap |
Sterile | No |
Graduation Range | 0.1 - 0.6 mL |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.04825223
- Quality Certificate - Lot No.04825185
- Quality Certificate - Lot No.04825184
- Quality Certificate - Lot No.04825183
- Quality Certificate - Lot No.33024050
- Quality Certificate - Lot No.26423020
- Quality Certificate - Lot No.18523025
- Quality Certificate - Lot No.12823028
- Quality Certificate - Lot No.12823027
- Quality Certificate - Lot No.12523029
- Quality Certificate - Lot No.07323010
- Quality Certificate - Lot No.07223012
- Quality Certificate - Lot No.07223002
- Quality Certificate - Lot No.07123011
- Quality Certificate - Lot No.06623023
- Quality Certificate - Lot No.04823034
- Quality Certificate - Lot No.01123041
- Quality Certificate - Lot No.00923018
- Quality Certificate - Lot No.00323050
- Quality Certificate - Lot No.36422005
- Quality Certificate - Lot No.36222014
- Quality Certificate - Lot No.36022009
- Quality Certificate - Lot No.35122028
- Quality Certificate - Lot No.34722026
- Quality Certificate - Lot No.34722019
- Quality Certificate - Lot No.34622042
- Quality Certificate - Lot No.34522019
- Quality Certificate - Lot No.34422032
- Quality Certificate - Lot No.34422031
- Quality Certificate - Lot No.34122022