Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
产品编号MCT-060-Y
(Discontinued: MCT-060-Y; Suggested Replacement: None)
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | MCT-060-Y |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Yellow |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
- 质量证书 – 批号 32025965
- 质量证书 – 批号 22723965
- 质量证书 – 批号 17723965
- 质量证书 – 批号 16323965
- 质量证书 – 批号 13123965
- 质量证书 – 批号 10723965
- 质量证书 – 批号 09423965
- 质量证书 – 批号 03023965
- 质量证书 – 批号 32022965
- 质量证书 – 批号 25322965
- 质量证书 – 批号 26321301
- 质量证书 – 批号 19321301
- 质量证书 – 批号 16221965
- 质量证书 – 批号 03121965
- 质量证书 – 批号 02921965
- 质量证书 – 批号 30820301
- 质量证书 – 批号 25520301
- 质量证书 – 批号 11720301
- 质量证书 – 批号 01020301
- 质量证书 – 批号 34119301
- 质量证书 – 批号 34019301
- 质量证书 – 批号 31419301
- 质量证书 – 批号 29419301
- 质量证书 – 批号 26719301
- 质量证书 – 批号 22719301
- 质量证书 – 批号 21919301
- 质量证书 – 批号 21019301
- 质量证书 – 批号 18919301
- 质量证书 – 批号 17319301
- 质量证书 – 批号 13919301