Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-B
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-200-B |
| パック入数 | 500 / パック |
| ケース入数 | 5000 / ケース |
| ブランド | Axygen® |
| 容量 | 2 mL |
| トップスタイル | スナップキャップ |
| 最大RCF | 16700 xg |
| 目盛り | Yes |
| 目盛りの間隔 | 0.25 mL |
| カラー | 青 |
| 滅菌 | No |
| 目盛りの範囲 | 0.1 - 2 mL |
| アプリケーション | 診断研究 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07326394
- Quality Certificate - Lot No.05926394
- Quality Certificate - Lot No.00926394
- Quality Certificate - Lot No.30725394
- Quality Certificate - Lot No.25525394
- Quality Certificate - Lot No.13625394
- Quality Certificate - Lot No.10925394
- Quality Certificate - Lot No.03825394
- Quality Certificate - Lot No.01525678
- Quality Certificate - Lot No.30224394
- Quality Certificate - Lot No.21224394
- Quality Certificate - Lot No.16424394
- Quality Certificate - Lot No.14224394
- Quality Certificate - Lot No.09424394
- Quality Certificate - Lot No.08024054
- Quality Certificate - Lot No.02424023
- Quality Certificate - Lot No.00224394
- Quality Certificate - Lot No.29123394
- Quality Certificate - Lot No.25723394
- Quality Certificate - Lot No.24723394
- Quality Certificate - Lot No.23323394
- Quality Certificate - Lot No.10823394
- Quality Certificate - Lot No.07923394
- Quality Certificate - Lot No.03423394
- Quality Certificate - Lot No.00823394
- Quality Certificate - Lot No.29121394
- Quality Certificate - Lot No.25921394
- Quality Certificate - Lot No.25821394
- Quality Certificate - Lot No.11121394
- Quality Certificate - Lot No.06921394