Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-200-G
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | MCT-200-G |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Green |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 12126394
- 质量证书 – 批号 25525394
- 质量证书 – 批号 25724394
- 质量证书 – 批号 02524013
- 质量证书 – 批号 10823394
- 质量证书 – 批号 13320394
- 质量证书 – 批号 08520394
- 质量证书 – 批号 17018003
- 质量证书 – 批号 14618394
- 质量证书 – 批号 08518002
- 质量证书 – 批号 03518001
- 质量证书 – 批号 21216394
- 质量证书 – 批号 06715002
- 质量证书 – 批号 05415001
- 质量证书 – 批号 19514001
- 质量证书 – 批号 11214045
- 质量证书 – 批号 07814701
- 质量证书 – 批号 07414035
- 质量证书 – 批号 21413394
- 质量证书 – 批号 04813394
- 质量证书 – 批号 Generic
- 质量证书 – 批号 121204-045