text.skipToContent text.skipToNavigation

Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case

产品编号MCT-200-L-C

电子邮件

Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 14,000 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   MCT-200-L-C
Qty./Pk   250 / Pk  
Qty./Cs   2500 / Cs  
Brand   Axygen®  
Capacity   2 mL  
Top Style   Snap cap  
Maximum RCF   14000 xg  
Graduations   Yes  
刻度间隔   0.25 mL  
颜色   透明  
无菌   否  
刻度范围   0.1 - 2 mL  
应用   诊断  
产品规格文件