Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,橙色,非灭菌,500支/包,10包/箱
Product NumberMCT-200-O
Axygen® 2.0 mL MaxyClear微量离心管有多种颜色可选,可提供无菌和Maxymum Recovery® 表面离心管。所有Axygen Snaplock微量离心管均具有便于标记的磨砂盖表面以及便于书写的侧面磨砂标记区,且管盖中心带有穿孔口。
- 可承受的最大RCF为16,700xg
- Snaplock盖可确保有效密封
- 管盖中心有薄膜,便于注射器针头插入取样
- 不含RNase/DNase,无热原
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | MCT-200-O |
| 数量/包 | 500 /包 |
| 数量/箱 | 5000 /箱 |
| 品牌 | Axygen® |
| 容量 | 2 mL |
| 顶部式样 | 弹扣盖 |
| 最高RCF | 16700 xg |
| 刻度 | 是 |
| 刻度间隔 | 0.25 mL |
| 颜色 | 橙色 |
| 无菌 | 否 |
| 刻度范围 | 0.1 - 2 mL |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11826394
- Quality Certificate - Lot No.13625394
- Quality Certificate - Lot No.01924025
- Quality Certificate - Lot No.29121394
- Quality Certificate - Lot No.26220972
- Quality Certificate - Lot No.11020394
- Quality Certificate - Lot No.08420394
- Quality Certificate - Lot No.33718394
- Quality Certificate - Lot No.27718394
- Quality Certificate - Lot No.20218394
- Quality Certificate - Lot No.20118394
- Quality Certificate - Lot No.19618394
- Quality Certificate - Lot No.17718394
- Quality Certificate - Lot No.15918394
- Quality Certificate - Lot No.06218002
- Quality Certificate - Lot No.04018001
- Quality Certificate - Lot No.01318394
- Quality Certificate - Lot No.32417394
- Quality Certificate - Lot No.23417394
- Quality Certificate - Lot No.17617394
- Quality Certificate - Lot No.16417394
- Quality Certificate - Lot No.10117394
- Quality Certificate - Lot No.05217394
- Quality Certificate - Lot No.35916394
- Quality Certificate - Lot No.32416394
- Quality Certificate - Lot No.12916394