Axygen® 2.0mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Non-Sterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-200-R
Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:
- 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
- 5.0 mL tubes feature a maximum G-force of 14,000 RCF
- 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
- 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
- All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
- Capless tubes and screw cap tubes are also available
- Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface
已添加至购物车
详情
| 产品编号 | MCT-200-R |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Application | Diagnostics |
产品规格文件