Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-200-Y
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | MCT-200-Y |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| 刻度间隔 | 0.25 mL |
| 颜色 | 黄色 |
| 无菌 | 否 |
| 刻度范围 | 0.1 - 2 mL |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 12126394
- 质量证书 – 批号 03825394
- 质量证书 – 批号 09324394
- 质量证书 – 批号 01124020
- 质量证书 – 批号 29121394
- 质量证书 – 批号 08520394
- 质量证书 – 批号 25919394
- 质量证书 – 批号 26218394
- 质量证书 – 批号 14618394
- 质量证书 – 批号 14018002
- 质量证书 – 批号 03518001
- 质量证书 – 批号 20717004
- 质量证书 – 批号 17617003
- 质量证书 – 批号 16817002
- 质量证书 – 批号 01017001
- 质量证书 – 批号 25016003
- 质量证书 – 批号 15316002
- 质量证书 – 批号 14716394
- 质量证书 – 批号 06916001
- 质量证书 – 批号 07915002
- 质量证书 – 批号 02315001
- 质量证书 – 批号 32414002
- 质量证书 – 批号 17914001
- 质量证书 – 批号 07714701
- 质量证书 – 批号 07714035
- 质量证书 – 批号 27013262
- 质量证书 – 批号 31612394
- 质量证书 – 批号 Generic
- 质量证书 – 批号 130115-045