Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-X
Axygen® 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes are a homopolymer polypropylene with frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-500-X |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Tube Style | Microcentrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Amber |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Sterile | No |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
Specifications Documents