Axygen® 0.5 mL锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌
Product NumberSCT-050-C-S
Axygen® 0.5 mL锥形底螺旋盖离心管配有密封紧密的螺旋盖。
Added to Your Shopping Cart
Details
| Product Number | SCT-050-C-S |
| 数量/包 | 500 /包 |
| 数量/箱 | 4000 /箱 |
| 品牌 | Axygen® |
| 容量 | 0.5 mL |
| 管子式样 | 微量离心机 |
| 底部式样 | 锥形 |
| 顶部式样 | 螺旋盖 |
| 最高RCF | 20000 xg |
| 刻度 | 没有 |
| Color | Clear |
| Cap Style | Screw cap |
| Sterile | Yes |
| Self Standing | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19926001
- Quality Certificate - Lot No.18026001
- Quality Certificate - Lot No.31625951
- Quality Certificate - Lot No.29224001
- Quality Certificate - Lot No.26424001
- Quality Certificate - Lot No.16424952
- Quality Certificate - Lot No.10824001
- Quality Certificate - Lot No.35123001
- Quality Certificate - Lot No.01223951
- Quality Certificate - Lot No.25722951
- Quality Certificate - Lot No.25122002
- Quality Certificate - Lot No.25122001
- Quality Certificate - Lot No.20122951
- Quality Certificate - Lot No.19322001
- Quality Certificate - Lot No.10322951
- Quality Certificate - Lot No.01222001
- Quality Certificate - Lot No.26621001
- Quality Certificate - Lot No.20021001
- Quality Certificate - Lot No.17321001
- Quality Certificate - Lot No.17021001
- Quality Certificate - Lot No.15520951
- Quality Certificate - Lot No.07920001
- Quality Certificate - Lot No.31619953
- Quality Certificate - Lot No.12019952
- Quality Certificate - Lot No.10519951
- Quality Certificate - Lot No.25418001
- Quality Certificate - Lot No.22018951
- Quality Certificate - Lot No.10218951
- Quality Certificate - Lot No.04018952
- Quality Certificate - Lot No.03018951