
Axygen® 2.0 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
Product NumberSCT-200-C-S

Axygen® 2.0 mL Conical bottom, Screw Cap Tubes feature screw caps that provide a tight secure seal.
$802.27 per case
Added to Your Shopping Cart
Details
Product Number | SCT-200-C-S |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 2 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Cap Style | Screw cap |
Sterile | Yes |
Self Standing | No |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05025001
- Quality Certificate - Lot No.35524001
- Quality Certificate - Lot No.32324001
- Quality Certificate - Lot No.29724001
- Quality Certificate - Lot No.25724001
- Quality Certificate - Lot No.24324001
- Quality Certificate - Lot No.19124001
- Quality Certificate - Lot No.17724001
- Quality Certificate - Lot No.11624001
- Quality Certificate - Lot No.05824001
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.02224001
- Quality Certificate - Lot No.34923001
- Quality Certificate - Lot No.26223001
- Quality Certificate - Lot No.23623001
- Quality Certificate - Lot No.17723001
- Quality Certificate - Lot No.14223001
- Quality Certificate - Lot No.04023951
- Quality Certificate - Lot No.03923951
- Quality Certificate - Lot No.03023001
- Quality Certificate - Lot No.01323951
- Quality Certificate - Lot No.34222951
- Quality Certificate - Lot No.33522951
- Quality Certificate - Lot No.25222951
- Quality Certificate - Lot No.23422951
- Quality Certificate - Lot No.22822951
- Quality Certificate - Lot No.31521951
- Quality Certificate - Lot No.30021001
- Quality Certificate - Lot No.27921952
- Quality Certificate - Lot No.26721001