
Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Nonsterile
Product NumberSCT-200-SS-C

Axygen® 2.0 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free and nonpyrogenic for total sample integrity
Added to Your Shopping Cart
Details
Product Number | SCT-200-SS-C |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 2 mL |
Tube Style | Microcentrifuge |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Clear |
Sterile | No |
Self Standing | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents