Axygen® 0.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-050-SS
Axygen® Self Standing Screw tubes only.
Will withstand up to 20,000 RCF RNase-/DNase-free Nonpyrogenic
401,93 € per case
Added to Your Shopping Cart
Details
| Product Number | ST-050-SS |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 0.5 mL |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Sterile | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01626995
- Quality Certificate - Lot No.01226995
- Quality Certificate - Lot No.00926174
- Quality Certificate - Lot No.00826995
- Quality Certificate - Lot No.00426995
- Quality Certificate - Lot No.35925995
- Quality Certificate - Lot No.35325995
- Quality Certificate - Lot No.34625995
- Quality Certificate - Lot No.33925995
- Quality Certificate - Lot No.32025995
- Quality Certificate - Lot No.31525174
- Quality Certificate - Lot No.31025174
- Quality Certificate - Lot No.29125995
- Quality Certificate - Lot No.24725174
- Quality Certificate - Lot No.23525995
- Quality Certificate - Lot No.19525174
- Quality Certificate - Lot No.14425174