Axygen® 0.5 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
产品编号ST-050-X
Axygen® Conical Bottom Screw tubes only
Will withstand up to 20,000 RCF RNase-/DNase-free Nonpyrogenic
已添加至购物车
详情
| 产品编号 | ST-050-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 0.5 mL |
| Top Style | Capless |
| Maximum RCF | 20000 xg |
| Graduations | No |
| 颜色 | 琥珀色 |
| 无菌 | 否 |
| 应用 | 诊断 |
产品规格文件