Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-200

Axygen® Conical Bottom Screw tubes only.
- Will withstand up to 20,000 RCF
- RNase-/DNase-free Nonpyrogenic
- Compatible with freezing temperatures down to -80℃.
Added to Your Shopping Cart
Details
Product Number | ST-200 |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 2 mL |
Top Style | Capless |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Sterile | No |
Specifications Documents
Available Certificates