Axygen® 0.5 mL Elongated Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
产品编号ST-45
Axygen® Conical Bottom Screw tubes only.
Will withstand up to 20,000 RCF RNase-/DNase-free Nonpyrogenic
已添加至购物车
详情
| 产品编号 | ST-45 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 0.5 mL |
| Top Style | Capless |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Sterile | No |
| Application | Diagnostics |
产品规格文件