Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 10 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Sterile, 25 Tubes/Pack, 20 Pack/Case
Product NumberSCT-10ML-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Graduated at 1.0 mL intervals
- Large frosted writing area
- Secure fit between tube and cap to give leak proof seal
- Human DNA-free
- RNase-/DNase-free
- Nonpyrogenic
- Material is virgin polypropylene
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | SCT-10ML-S |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Capacity | 10 mL |
Bottom Style | Conical |
Top Style | Screw cap |
Graduations | Yes |
Graduation Interval | 1 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Blue |
Sterile | Yes |
Self Standing | Yes |
Graduation Range | 1 - 10 mL |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.07225037
- Quality Certificate - Lot No.07225036
- Quality Certificate - Lot No.04825106
- Quality Certificate - Lot No.04825105
- Quality Certificate - Lot No.32524031
- Quality Certificate - Lot No.32424078
- Quality Certificate - Lot No.31824037
- Quality Certificate - Lot No.31724030
- Quality Certificate - Lot No.31624058
- Quality Certificate - Lot No.14924034
- Quality Certificate - Lot No.14824102
- Quality Certificate - Lot No.14824101
- Quality Certificate - Lot No.14824100
- Quality Certificate - Lot No.14824066
- Quality Certificate - Lot No.29122048
- Quality Certificate - Lot No.28022021
- Quality Certificate - Lot No.27822062
- Quality Certificate - Lot No.27822061
- Quality Certificate - Lot No.27822060
- Quality Certificate - Lot No.27722099
- Quality Certificate - Lot No.02221041
- Quality Certificate - Lot No.02121027
- Quality Certificate - Lot No.01421027
- Quality Certificate - Lot No.01121086
- Quality Certificate - Lot No.00621035
- Quality Certificate - Lot No.00521024
- Quality Certificate - Lot No.00421139
- Quality Certificate - Lot No.00221032
- Quality Certificate - Lot No.30720046
- Quality Certificate - Lot No.24620047