Axygen® 5 mL自立式螺旋盖运输管,带蓝色盖,透明,非灭菌,1000支管和盖/箱
Product NumberSCT-5ML
- 刻度间隔为1.0 mL
- 大块磨砂书写区
- 运输管与管盖之间紧密配合,无漏液
- 不含人DNA
- 不含RNase/DNase
- 无热原
鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | SCT-5ML |
| 数量/包 | 500 /包 |
| 数量/箱 | 1000 /箱 |
| 品牌 | Axygen® |
| 容量 | 5 mL |
| 顶部式样 | 螺旋盖 |
| 刻度 | 是 |
| 刻度间隔 | 1 mL |
| 颜色 | 透明 |
| 盖式样 | 螺旋盖 |
| 盖颜色 | 蓝色 |
| 无菌 | 否 |
| 自立式 | 是 |
| 刻度范围 | 1 - 5 mL |
| 应用 | 诊断 |
| Product Material | 聚丙烯 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.27426007
- Quality Certificate - Lot No.27426006
- Quality Certificate - Lot No.27426005
- Quality Certificate - Lot No.25826008
- Quality Certificate - Lot No.25426002
- Quality Certificate - Lot No.25426001
- Quality Certificate - Lot No.22626004
- Quality Certificate - Lot No.22626003
- Quality Certificate - Lot No.22526007