Corning® 1.5 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile
Product Number430909
These Corning® 1.5 mL polypropylene microcentrifuge tubes feature screw caps that provide a tight secure seal.
- Attached cap with silicone O-ring
- Withstands a maximum RCF of 20,000xg
- Sterile
Added to Your Shopping Cart
Details
| Product Number | 430909 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Threaded |
| Maximum RCF | 20000 xg |
| Color | Natural |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Self Standing | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05926001
- Quality Certificate - Lot No.27325001
- Quality Certificate - Lot No.26625001
- Quality Certificate - Lot No.26525001
- Quality Certificate - Lot No.25425001
- Quality Certificate - Lot No.23225001
- Quality Certificate - Lot No.23125001
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.21625001
- Quality Certificate - Lot No.21225001
- Quality Certificate - Lot No.21125001
- Quality Certificate - Lot No.17525001
- Quality Certificate - Lot No.17425001
- Quality Certificate - Lot No.16325001
- Quality Certificate - Lot No.16125001
- Quality Certificate - Lot No.13225001
- Quality Certificate - Lot No.12925001
- Quality Certificate - Lot No.12725001
- Quality Certificate - Lot No.12625001
- Quality Certificate - Lot No.12525001
- Quality Certificate - Lot No.12025001
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.00725001
- Quality Certificate - Lot No.35824001
- Quality Certificate - Lot No.33124001
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.32424001
- Quality Certificate - Lot No.31924001
- Quality Certificate - Lot No.31724001
- Quality Certificate - Lot No.31324001