
Corning® 2 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile
Product Number430915

These Corning® 2 mL polypropylene microcentrifuge tubes feature screw caps that provide a tight secure seal.
- Attached cap with silicone O-ring
- Withstands a maximum RCF of 20,000xg
- Sterile
Added to Your Shopping Cart
Details
Product Number | 430915 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 2 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical self-standing |
Top Style | Threaded |
Maximum RCF | 20000 xg |
Color | Natural |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Self Standing | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23925001
- Quality Certificate - Lot No.23725001
- Quality Certificate - Lot No.23425001
- Quality Certificate - Lot No.17625001
- Quality Certificate - Lot No.16425001
- Quality Certificate - Lot No.11925001
- Quality Certificate - Lot No.10025001
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.34024001
- Quality Certificate - Lot No.33824001
- Quality Certificate - Lot No.31624001
- Quality Certificate - Lot No.29724001
- Quality Certificate - Lot No.21224001
- Quality Certificate - Lot No.33823001
- Quality Certificate - Lot No.32023001
- Quality Certificate - Lot No.30623001
- Quality Certificate - Lot No.29123001
- Quality Certificate - Lot No.28923001
- Quality Certificate - Lot No.24423001
- Quality Certificate - Lot No.23523001
- Quality Certificate - Lot No.23423001
- Quality Certificate - Lot No.18823001
- Quality Certificate - Lot No.18723001
- Quality Certificate - Lot No.18623001
- Quality Certificate - Lot No.18523001
- Quality Certificate - Lot No.33922001
- Quality Certificate - Lot No.33622001
- Quality Certificate - Lot No.30722001