Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 0.65 mL按扣盖微量离心管,聚丙烯,彩色,非灭菌,500/箱
Product Number3209
这种Costar® 0.65 mL微量离心管由彩色聚丙烯制成,不含RNase/DNase。
- 彩色包装包括蓝色、绿色、黄色、红色和橙色离心管各一袋。
- 非灭菌产品,可高压蒸汽灭菌
- 外壁带有刻度和磨砂书写区,便于样本识别
- 可靠的密封设计,管盖可重复开关
- 平顶盖,便于标记
- 可承受的最大离心力为17,000xg
Added to Your Shopping Cart
Details
| Product Number | 3209 |
| 数量/包 | 200 /包 |
| 数量/箱 | 1000 /箱 |
| 品牌 | Corning® |
| 容量 | 0.65 mL |
| 管子式样 | 微量离心机 |
| 底部式样 | 锥形 |
| 顶部式样 | 弹扣盖 |
| 最高RCF | 17000 xg |
| 刻度 | 是 |
| 颜色 | 彩虹色 |
| 盖式样 | 弹扣盖 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 彩虹色 |
| 无菌 | 否 |
| 自立式 | 没有 |
| 特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02826000
- Quality Certificate - Lot No.36425000
- Quality Certificate - Lot No.33025000
- Quality Certificate - Lot No.30225000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.20425000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.12124000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.34523000
- Quality Certificate - Lot No.31023000
- Quality Certificate - Lot No.23623000
- Quality Certificate - Lot No.15923000
- Quality Certificate - Lot No.13523000
- Quality Certificate - Lot No.10723000
- Quality Certificate - Lot No.01123000
- Quality Certificate - Lot No.27022000
- Quality Certificate - Lot No.19622000
- Quality Certificate - Lot No.17922000
- Quality Certificate - Lot No.16422000
- Quality Certificate - Lot No.09922000
- Quality Certificate - Lot No.08622000
- Quality Certificate - Lot No.33721000
- Quality Certificate - Lot No.30521000
- Quality Certificate - Lot No.24421000
- Quality Certificate - Lot No.13721000