Falcon® 14 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352017
Falcon® 17x100mm, 14 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 to a pack and 1,000 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 352017 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents