Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 16 x 125 mm Culture Tubes, Not TC-treated
Product Number430157

- Manufactured from optically clear polystyrene
- Threaded screw caps prevent leakage
- Tubes are not treated for cell culture
- Provided bulk packed 25 tubes per bag
- Sterilized by gamma radiation and nonpyrogenic
- Max RCF of 1,400xg
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 430157 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Low density polyethylene |
Cap Color | Orange |
Capacity | 15 mL |
Feature | Disposable |
Sterile | Yes |
O.D. | 16 mm |
Height | 125 mm |
Rack | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09225016
- Quality Certificate - Lot No.06225009
- Quality Certificate - Lot No.03125007
- Quality Certificate - Lot No.14424036
- Quality Certificate - Lot No.13124018
- Quality Certificate - Lot No.13024044
- Quality Certificate - Lot No.00324020
- Quality Certificate - Lot No.30423053
- Quality Certificate - Lot No.13223023
- Quality Certificate - Lot No.12923026
- Quality Certificate - Lot No.27122085
- Quality Certificate - Lot No.25422019
- Quality Certificate - Lot No.18522126
- Quality Certificate - Lot No.18322052
- Quality Certificate - Lot No.15922076
- Quality Certificate - Lot No.10422006
- Quality Certificate - Lot No.06222050
- Quality Certificate - Lot No.26620029
- Quality Certificate - Lot No.26520131
- Quality Certificate - Lot No.19820022
- Quality Certificate - Lot No.18620018
- Quality Certificate - Lot No.18120053
- Quality Certificate - Lot No.17420068
- Quality Certificate - Lot No.15420023
- Quality Certificate - Lot No.30319007
- Quality Certificate - Lot No.26519006
- Quality Certificate - Lot No.19119005
- Quality Certificate - Lot No.11519004
- Quality Certificate - Lot No.08219003
- Quality Certificate - Lot No.05819002