
Falcon® 5 mL Round Bottom High Clarity PP Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352063

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$193.60 per case
Added to Your Shopping Cart
Details
Product Number | 352063 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 5 mL |
Sterile | Yes |
O.D. | 12 mm |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11325035
- Quality Certificate - Lot No.11325034
- Quality Certificate - Lot No.11225040
- Quality Certificate - Lot No.11125033
- Quality Certificate - Lot No.11125030
- Quality Certificate - Lot No.11025027
- Quality Certificate - Lot No.10925029
- Quality Certificate - Lot No.10825011
- Quality Certificate - Lot No.10725008
- Quality Certificate - Lot No.10625043
- Quality Certificate - Lot No.10625020
- Quality Certificate - Lot No.10525018
- Quality Certificate - Lot No.08325175
- Quality Certificate - Lot No.08325174
- Quality Certificate - Lot No.08325173
- Quality Certificate - Lot No.08325172
- Quality Certificate - Lot No.08325171
- Quality Certificate - Lot No.03825002
- Quality Certificate - Lot No.03725002
- Quality Certificate - Lot No.33624193
- Quality Certificate - Lot No.26224027
- Quality Certificate - Lot No.26124077
- Quality Certificate - Lot No.22024051
- Quality Certificate - Lot No.22024040
- Quality Certificate - Lot No.18824017
- Quality Certificate - Lot No.18724018
- Quality Certificate - Lot No.13424080
- Quality Certificate - Lot No.13424079
- Quality Certificate - Lot No.12124006
- Quality Certificate - Lot No.11324064