Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 16 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, Individually Wrapped, 500/Case
Product Number352037
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Falcon® 16 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, Individually Wrapped, 500/Case](https://www.corning.com/catalog/cls/products/p/polystyreneRoundBottomTubes/352037/images/352037_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Falcon® 16x125mm, 16 mL polystyrene round bottom test tubes have a 1,400 RCF rating. Each sterile tube comes with a screw cap and is individually packed, 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 352037 |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Black |
Graduations | No |
Capacity | 16 mL |
Sterile | Yes |
O.D. | 16 mm |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33222008
- Quality Certificate - Lot No.33022014
- Quality Certificate - Lot No.32922024
- Quality Certificate - Lot No.32822005
- Quality Certificate - Lot No.32722023
- Quality Certificate - Lot No.32622023
- Quality Certificate - Lot No.32622022
- Quality Certificate - Lot No.31822039
- Quality Certificate - Lot No.30022018
- Quality Certificate - Lot No.30022017
- Quality Certificate - Lot No.29922027
- Quality Certificate - Lot No.27722061
- Quality Certificate - Lot No.27722057
- Quality Certificate - Lot No.27522015
- Quality Certificate - Lot No.27422033
- Quality Certificate - Lot No.27422032
- Quality Certificate - Lot No.27322044
- Quality Certificate - Lot No.22322039
- Quality Certificate - Lot No.22222016
- Quality Certificate - Lot No.22222015
- Quality Certificate - Lot No.22122071
- Quality Certificate - Lot No.22122045
- Quality Certificate - Lot No.22022059
- Quality Certificate - Lot No.22022058
- Quality Certificate - Lot No.30921056
- Quality Certificate - Lot No.07121070
- Quality Certificate - Lot No.07121069
- Quality Certificate - Lot No.07021064
- Quality Certificate - Lot No.07021063
- Quality Certificate - Lot No.07021061