Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
产品编号352058
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case, 1,400 RCF rating. These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 352058 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 5 mL |
| O.D. | 12 mm |
产品规格文件
可用的证书
- 质量证书 – 批号 30425004
- 质量证书 – 批号 30325005
- 质量证书 – 批号 30225008
- 质量证书 – 批号 30125004
- 质量证书 – 批号 30025020
- 质量证书 – 批号 28825601
- 质量证书 – 批号 26825029
- 质量证书 – 批号 25725008
- 质量证书 – 批号 25625011
- 质量证书 – 批号 25025601
- 质量证书 – 批号 20125601
- 质量证书 – 批号 17825008
- 质量证书 – 批号 17725010
- 质量证书 – 批号 17625008
- 质量证书 – 批号 17525028
- 质量证书 – 批号 17425012
- 质量证书 – 批号 16025217
- 质量证书 – 批号 16025216
- 质量证书 – 批号 16025215
- 质量证书 – 批号 13725601
- 质量证书 – 批号 13725016
- 质量证书 – 批号 13625018
- 质量证书 – 批号 13625017
- 质量证书 – 批号 13525024
- 质量证书 – 批号 13525023
- 质量证书 – 批号 13425022
- 质量证书 – 批号 13425021
- 质量证书 – 批号 11825035
- 质量证书 – 批号 09825601
- 质量证书 – 批号 08325177