
Axygen® 96-well Polyethylene Cluster Tube 12-Cap Strips, Nonsterile, 80 Strips/Pack,5 Packs/Case
Product NumberMTS-12CP-C

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$84.17 per case
Added to Your Shopping Cart
Details
Product Number | MTS-12CP-C |
Qty./Pk | 80 / Pk |
Qty./Cs | 400 / Cs |
Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27523000
- Quality Certificate - Lot No.21523000
- Quality Certificate - Lot No.08923000
- Quality Certificate - Lot No.06023000
- Quality Certificate - Lot No.24322000
- Quality Certificate - Lot No.12822000
- Quality Certificate - Lot No.34121000
- Quality Certificate - Lot No.33621000
- Quality Certificate - Lot No.30221000
- Quality Certificate - Lot No.26821000
- Quality Certificate - Lot No.26920000
- Quality Certificate - Lot No.09920000
- Quality Certificate - Lot No.32519000
- Quality Certificate - Lot No.24219000
- Quality Certificate - Lot No.12618000
- Quality Certificate - Lot No.21217000
- Quality Certificate - Lot No.09617000
- Quality Certificate - Lot No.31614000
- Quality Certificate - Lot No.31613000
- Quality Certificate - Lot No.29413451
- Quality Certificate - Lot No.28113451
- Quality Certificate - Lot No.23613451
- Quality Certificate - Lot No.14610047
- Quality Certificate - Lot No.Generic