Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, Nonsterile, 8 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-12-C-R
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
2.892,98 kr. per case
Added to Your Shopping Cart
Details
| Product Number | MTS-11-12-C-R |
| Qty./Pk | 80 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25125000
- Quality Certificate - Lot No.17725000
- Quality Certificate - Lot No.02225000
- Quality Certificate - Lot No.34124000
- Quality Certificate - Lot No.30924000
- Quality Certificate - Lot No.25624000
- Quality Certificate - Lot No.22024000
- Quality Certificate - Lot No.09324000
- Quality Certificate - Lot No.03624000
- Quality Certificate - Lot No.34723000
- Quality Certificate - Lot No.21423000
- Quality Certificate - Lot No.33522000
- Quality Certificate - Lot No.31922000
- Quality Certificate - Lot No.30622000
- Quality Certificate - Lot No.25722000
- Quality Certificate - Lot No.13822000
- Quality Certificate - Lot No.07322000
- Quality Certificate - Lot No.29521000
- Quality Certificate - Lot No.29221000
- Quality Certificate - Lot No.18221000
- Quality Certificate - Lot No.30119000